IESNA:LM-63-2002
[TEST]P1440270
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-830-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3943.0
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
8293.2 8296.2 8256.7 8177.8 8071.8 7949.5 7819.5 7694.6 7577.0 7458.6 
7343.2 7208.0 7036.4 6839.0 6611.6 6365.3 6101.4 5830.6 5565.0 5277.9 
4972.0 4629.6 4239.8 3803.3 3366.1 2928.9 2486.5 2039.2 1628.1 1290.8 
1011.3 797.4 633.4 517.0 429.0 378.4 328.5 278.6 249.8 227.0 
208.4 193.3 180.2 169.2 159.5 150.9 143.2 136.5 130.3 124.2 
118.5 113.3 108.4 103.9 99.4 95.1 90.8 86.6 82.3 78.3 
74.1 70.3 66.5 62.8 59.2 55.7 52.2 48.8 45.4 41.7 
38.3 34.8 31.3 28.3 25.5 22.6 20.0 17.3 14.6 12.1 
9.6 7.5 5.5 4.4 3.3 2.2 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8286.4 8233.1 8146.9 8037.5 7907.5 7774.0 7642.3 7515.3 7388.7 
7247.5 7093.5 6914.9 6703.8 6464.4 6198.8 5910.4 5610.9 5302.8 4984.4 
4648.0 4278.6 3960.6 3511.0 3058.1 2631.6 2224.4 1833.7 1476.2 1179.5 
938.0 751.2 604.6 497.7 416.9 370.0 323.6 277.2 249.6 227.3 
209.3 194.5 182.2 171.7 162.8 154.8 147.5 141.0 134.9 128.8 
122.8 116.8 111.0 105.5 100.0 94.8 89.8 85.1 80.5 76.3 
72.2 68.3 64.7 61.2 58.2 55.1 52.2 49.3 46.3 43.2 
39.8 36.6 33.4 30.1 26.8 23.4 20.3 17.4 14.4 11.7 
9.2 7.0 5.1 4.1 3.1 2.1 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8270.5 8206.1 8115.6 8001.0 7868.0 7727.7 7577.9 7427.7 7272.8 
7109.8 6927.8 6734.3 6504.7 6241.7 5951.2 5633.7 5311.4 4973.7 4624.4 
4264.9 3876.8 3487.9 3099.0 2705.3 2321.5 1955.7 1616.9 1313.5 1066.3 
860.2 698.2 574.3 478.1 406.1 363.7 321.5 279.3 254.3 234.6 
218.6 205.4 194.2 184.6 175.9 168.3 161.3 155.0 149.0 142.7 
136.0 128.9 121.7 114.8 108.0 101.4 95.1 89.3 84.2 79.4 
74.8 70.3 66.3 62.7 59.8 57.3 54.8 51.6 47.7 43.9 
40.6 41.4 42.3 43.2 35.8 28.7 23.8 20.0 17.0 14.2 
11.4 8.6 6.4 4.4 2.9 1.4 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8256.7 8189.8 8094.5 7972.2 7833.6 7676.2 7506.2 7327.3 7137.2 
6936.8 6724.4 6497.4 6249.0 5977.4 5684.7 5368.5 5026.5 4675.0 4306.0 
3911.8 3541.7 3172.1 2790.3 2419.2 2058.5 1721.3 1420.5 1158.9 944.4 
769.8 632.7 525.9 443.0 392.9 342.9 292.8 262.2 238.0 218.0 
201.3 188.2 177.2 167.9 159.7 152.5 146.3 140.9 135.7 130.5 
125.4 119.9 114.5 109.1 103.7 98.5 93.2 88.2 83.2 78.3 
73.5 69.0 65.1 61.5 58.3 55.2 52.1 49.0 45.9 42.6 
39.2 35.8 32.3 28.9 25.6 22.4 19.4 16.7 14.0 11.5 
9.1 7.1 5.2 4.0 2.9 1.8 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8244.7 8169.6 8070.1 7947.4 7797.2 7627.3 7440.2 7236.8 7011.9 
6775.9 6531.3 6275.6 5998.0 5708.3 5386.5 5045.4 4694.4 4332.2 3955.5 
3594.3 3233.2 2864.2 2501.6 2148.2 1811.0 1502.2 1236.4 1008.4 827.9 
681.2 564.7 474.3 402.8 358.4 314.4 270.4 243.6 222.2 204.6 
190.3 178.3 168.3 159.4 151.4 144.4 138.2 132.5 127.2 122.1 
117.2 112.5 107.9 103.3 98.8 94.4 90.2 86.1 82.1 78.3 
74.3 70.5 66.9 63.4 59.9 56.5 53.1 49.6 46.0 42.1 
38.5 34.8 31.2 27.9 24.8 21.9 19.1 16.5 14.0 11.7 
9.5 7.4 5.6 4.3 3.4 2.4 1.1 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8232.3 8156.8 8050.8 7921.2 7761.1 7582.6 7385.7 7160.0 6917.5 
6660.5 6378.1 6088.9 5780.0 5454.3 5111.0 4751.9 4384.5 4029.1 3669.1 
3309.0 2948.9 2589.9 2238.0 1899.5 1590.4 1315.9 1083.2 888.5 733.0 
605.8 506.3 430.5 382.5 335.1 287.7 259.3 236.6 218.0 202.5 
189.7 179.0 170.1 162.1 155.0 148.6 142.8 137.4 131.8 126.5 
121.2 115.8 110.3 105.0 99.9 95.0 90.6 86.4 82.3 78.5 
74.8 71.3 67.9 64.8 61.6 58.5 55.5 52.6 49.3 45.8 
42.4 38.9 35.3 31.8 28.4 25.1 21.9 18.7 15.6 12.8 
10.4 8.2 6.3 4.8 3.7 2.5 1.4 0.5 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8238.7 8135.3 8031.5 7927.2 7767.6 7579.6 7374.5 7146.2 6890.5 
6617.2 6327.1 6011.3 5683.4 5332.4 4973.7 4603.0 4236.2 3872.9 3512.7 
3159.5 2803.7 2452.2 2107.2 1776.1 1480.2 1223.6 1046.4 869.2 692.3 
577.4 486.1 415.4 360.7 319.2 286.3 260.5 239.8 222.6 208.7 
197.1 187.4 179.3 172.2 165.9 160.1 154.6 148.5 142.3 136.3 
130.0 123.6 117.3 111.4 105.5 100.0 95.4 90.7 86.1 82.0 
77.9 74.1 71.1 68.9 66.7 64.0 61.1 57.9 54.4 50.5 
47.6 52.2 47.8 40.3 33.8 29.2 25.6 22.6 19.8 17.0 
14.2 11.6 9.3 7.1 4.9 3.0 1.6 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8236.1 8126.3 8016.4 7904.9 7740.5 7555.6 7354.8 7120.9 6873.8 
6605.6 6321.5 6010.0 5683.0 5341.0 4981.4 4615.0 4245.9 3877.5 3511.1 
3153.7 2795.2 2442.8 2096.0 1761.8 1459.5 1195.7 1019.9 844.1 669.0 
556.1 467.9 398.3 345.1 303.6 271.1 245.5 224.9 207.8 193.9 
182.3 172.6 164.3 157.1 150.9 145.2 139.7 134.3 129.1 124.0 
118.9 113.8 108.9 104.0 99.4 94.9 90.5 86.0 81.8 77.9 
74.1 70.5 67.3 64.2 61.1 58.0 54.8 51.8 48.5 45.1 
41.7 38.2 34.7 31.2 27.8 24.8 22.1 19.1 16.0 13.2 
11.0 8.7 6.5 5.0 4.1 3.0 1.6 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8232.3 8137.0 8040.5 7893.3 7732.0 7554.3 7351.8 7133.4 6899.1 
6651.5 6384.1 6098.8 5792.9 5468.0 5125.6 4764.3 4394.4 4018.4 3638.9 
3270.2 2898.1 2530.4 2173.2 1826.7 1507.8 1228.0 1042.6 857.3 673.7 
557.5 468.4 399.9 346.6 304.2 271.0 244.9 223.4 206.1 191.8 
180.0 170.1 161.6 154.3 147.6 141.6 136.1 130.8 125.8 121.1 
116.3 111.9 107.3 102.8 98.4 94.1 89.8 85.6 81.7 77.8 
74.0 70.2 66.6 63.1 59.8 56.4 52.9 49.3 45.6 41.6 
37.6 34.1 30.9 27.7 24.7 21.9 19.1 16.5 14.0 11.6 
9.6 7.6 5.6 4.4 3.5 2.5 1.3 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8231.4 8132.7 8033.2 7892.4 7735.8 7566.7 7388.2 7194.7 6983.2 
6763.9 6519.7 6257.1 5975.2 5669.7 5339.3 4993.9 4629.1 4251.3 3853.2 
3453.2 3050.4 2651.2 2267.0 1901.9 1569.7 1277.6 1081.8 885.8 691.9 
571.1 480.1 410.3 355.5 313.5 280.1 254.1 232.6 215.3 201.2 
189.6 179.9 171.8 164.9 158.9 153.2 147.6 141.7 136.0 130.1 
124.3 118.7 113.0 107.5 102.0 96.8 91.7 86.5 81.5 76.8 
72.4 68.4 64.9 61.7 58.6 55.4 52.4 49.5 46.5 43.2 
39.8 36.4 32.9 29.2 25.8 22.7 19.6 16.6 13.8 11.5 
9.1 6.8 5.1 4.0 3.2 2.3 1.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8231.4 8120.3 8009.2 7897.6 7748.7 7600.2 7445.7 7282.7 7109.8 
6918.8 6705.5 6464.4 6199.6 5904.4 5580.4 5231.2 4873.7 4503.0 4113.1 
3709.5 3280.6 2856.1 2442.9 2054.3 1699.2 1380.3 1116.4 944.7 773.0 
602.2 500.8 424.0 365.9 322.0 288.5 262.9 242.5 226.3 213.3 
202.5 193.5 185.5 178.4 172.3 166.0 159.4 152.1 144.8 137.3 
129.9 122.8 115.9 109.2 102.9 97.4 92.1 86.8 82.0 77.5 
73.1 69.0 65.7 62.9 60.3 57.4 53.9 49.9 45.7 43.0 
45.9 47.8 44.1 36.6 31.2 27.2 23.6 20.3 17.2 14.6 
11.9 9.6 7.3 5.0 3.5 2.1 1.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8243.0 8132.3 8021.6 7910.5 7774.0 7634.5 7499.8 7364.2 7220.9 
7057.4 6866.0 6646.3 6394.4 6113.8 5811.7 5497.2 5181.0 4842.0 4472.5 
4075.3 3642.1 3196.2 2747.0 2314.6 1904.0 1536.5 1225.6 1024.3 823.1 
623.5 510.7 425.9 363.6 316.8 280.2 252.6 230.1 212.1 197.4 
185.5 175.5 167.0 159.7 153.3 147.4 141.7 135.9 130.1 124.3 
118.5 112.9 107.3 101.9 96.9 92.0 87.2 83.0 78.8 74.6 
70.6 67.0 63.9 61.0 58.1 55.2 52.2 49.1 46.0 42.7 
39.4 36.1 32.7 29.4 26.0 22.9 20.0 17.1 14.4 11.9 
9.9 7.8 5.8 5.0 4.8 3.8 2.0 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8249.0 8143.9 8038.8 7933.6 7801.0 7671.9 7547.0 7427.3 7297.7 
7151.0 6972.9 6763.0 6515.9 6241.7 5966.2 5682.6 5404.5 5111.0 4787.9 
4416.7 4006.4 3552.3 3083.7 2608.8 2148.2 1726.1 1362.0 1131.7 901.4 
671.8 545.6 450.8 380.6 328.2 287.7 256.8 232.8 213.4 197.8 
184.8 173.9 164.4 156.4 149.2 142.9 136.9 131.3 126.1 121.1 
116.2 111.6 106.9 102.4 98.2 93.9 89.7 85.4 81.5 77.6 
73.8 70.0 66.4 62.8 59.3 55.7 52.2 48.8 45.2 41.4 
37.7 34.4 31.3 28.4 25.6 22.8 20.0 17.4 14.8 12.5 
10.4 8.3 6.3 5.4 5.3 4.2 2.2 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8263.6 8168.8 8073.9 7978.7 7847.4 7719.9 7602.8 7489.1 7368.9 
7236.8 7079.7 6886.6 6660.9 6403.0 6129.3 5849.1 5568.0 5282.7 4969.0 
4620.5 4214.4 3772.4 3298.9 2819.2 2344.6 1903.9 1515.9 1188.0 990.4 
792.7 598.3 489.7 411.0 350.8 305.9 271.9 244.8 223.6 206.8 
193.1 181.7 172.2 164.2 157.2 151.1 145.6 140.1 134.6 129.0 
123.5 118.0 112.6 107.0 101.7 96.5 91.4 86.2 81.4 76.4 
71.7 67.5 64.0 61.0 58.1 55.3 52.4 49.5 46.4 43.2 
39.9 36.7 33.4 30.1 26.7 23.4 20.5 17.6 14.8 12.2 
10.1 8.0 6.0 5.1 4.9 4.0 2.3 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8276.1 8222.4 8130.6 8038.3 7919.0 7793.7 7676.6 7562.5 7447.0 
7326.9 7190.4 7026.1 6833.8 6611.6 6353.7 6064.5 5757.7 5428.5 5085.3 
4707.7 4296.6 3846.1 3374.4 2900.2 2440.2 2011.7 1637.0 1301.4 1089.1 
876.8 667.0 544.3 454.0 387.0 336.7 299.4 270.5 248.5 231.1 
217.1 205.5 195.4 186.6 178.8 171.9 165.4 159.1 152.3 144.9 
137.4 129.8 122.4 115.3 108.3 101.5 95.8 90.0 84.2 79.4 
74.6 70.1 66.3 63.1 60.7 58.2 55.4 52.1 48.1 44.4 
42.4 43.1 45.1 40.0 32.6 27.5 23.5 20.3 17.4 14.7 
12.1 9.9 7.6 5.3 4.0 2.5 1.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8290.2 8256.7 8177.8 8099.3 8020.3 7907.0 7791.6 7669.3 7547.4 
7414.8 7275.4 7116.6 6937.7 6727.0 6485.4 6203.5 5892.4 5540.1 5160.8 
4748.4 4315.0 3865.3 3401.9 2940.6 2496.9 2081.0 1702.1 1369.3 1090.6 
896.1 701.9 570.0 472.1 397.4 341.5 298.8 266.3 241.0 220.8 
204.6 191.3 180.5 171.4 163.4 156.4 150.3 144.6 139.1 133.5 
127.6 121.8 116.0 110.1 104.2 98.4 93.2 88.1 82.9 78.3 
73.7 69.5 65.6 62.1 58.9 55.9 52.9 50.0 47.2 44.1 
40.9 37.6 34.2 30.8 27.3 24.1 20.9 17.8 14.9 12.2 
10.1 7.9 5.8 4.5 4.2 3.4 2.1 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8301.8 8291.1 8252.0 8184.2 8116.4 8047.8 7933.6 7815.2 7679.6 
7528.6 7358.6 7168.5 6958.3 6729.6 6478.6 6191.1 5885.5 5544.0 5176.7 
4775.5 4356.2 3919.7 3472.1 3030.9 2590.5 2167.7 1770.1 1411.1 1113.4 
906.1 699.9 565.3 463.7 389.4 333.3 291.4 259.5 234.2 214.7 
198.2 184.8 173.3 163.6 155.1 147.5 140.7 134.5 128.8 123.6 
118.6 113.7 109.0 104.4 99.9 95.4 91.0 86.6 82.4 78.4 
74.4 70.6 67.0 63.5 60.0 56.7 53.3 50.0 46.5 42.9 
39.2 35.6 32.4 29.2 26.2 23.2 20.4 17.8 15.2 12.8 
10.7 8.5 6.4 4.9 4.3 3.6 2.4 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8312.1 8319.0 8305.7 8273.0 8226.7 8140.0 8052.9 7965.8 7828.9 
7665.9 7478.4 7262.5 7022.2 6765.6 6484.6 6181.2 5852.5 5495.9 5099.4 
4698.6 4266.2 3842.4 3403.4 2974.7 2551.2 2130.9 1741.3 1386.6 1093.8 
893.9 694.1 561.1 463.0 390.6 336.2 295.1 263.8 238.6 218.6 
202.1 188.5 176.9 167.1 158.6 151.1 144.6 138.7 133.6 129.0 
124.1 119.3 114.2 109.2 104.2 99.4 94.6 89.7 84.9 80.5 
76.0 71.9 68.1 64.9 61.9 59.1 56.3 53.2 50.2 47.2 
44.0 40.6 37.1 33.6 30.1 26.8 23.6 20.8 17.9 15.0 
12.2 10.1 7.9 5.8 4.8 4.0 2.6 0.9 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8324.5 8343.0 8339.1 8319.4 8286.8 8230.6 8146.5 8042.6 7912.2 
7750.0 7556.0 7330.3 7078.9 6804.2 6501.3 6172.2 5817.7 5435.4 5032.5 
4613.3 4190.8 3766.1 3341.4 2916.6 2495.6 2088.6 1702.4 1361.0 1076.3 
853.0 684.3 557.9 464.5 392.8 347.9 303.4 273.1 250.2 231.2 
215.7 202.9 192.4 183.5 175.7 169.1 163.0 157.4 152.1 146.8 
141.1 134.7 128.2 121.3 114.4 107.5 101.0 94.9 89.7 84.9 
80.5 76.2 72.2 69.0 66.7 65.1 63.3 60.9 58.0 54.7 
51.0 47.3 47.0 45.5 38.7 33.0 27.3 23.4 20.2 17.2 
14.4 11.8 9.4 7.3 5.3 3.8 2.3 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8332.7 8354.1 8355.0 8337.8 8303.1 8242.2 8161.1 8054.6 7921.2 
7769.3 7574.9 7359.1 7115.8 6848.9 6554.5 6239.5 5902.7 5527.2 5137.2 
4721.8 4302.2 3879.2 3456.2 3033.1 2616.4 2206.0 1811.6 1453.2 1147.4 
900.5 715.7 578.0 476.9 401.8 357.7 313.9 270.2 245.0 224.5 
207.7 193.9 181.9 171.7 163.0 155.4 148.6 142.6 137.1 132.3 
127.7 122.7 117.4 112.2 107.0 101.5 96.3 91.1 86.4 81.8 
77.4 73.1 69.1 65.5 62.4 59.3 56.4 53.4 50.5 47.5 
44.3 41.1 37.7 34.2 30.7 27.2 24.0 21.1 17.9 14.8 
12.0 9.5 7.4 5.5 4.6 3.4 2.2 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8335.7 8353.3 8345.1 8314.2 8256.3 8185.5 8091.1 7980.4 7846.5 
7694.2 7520.0 7328.6 7111.0 6873.3 6620.2 6342.5 6042.2 5707.5 5348.7 
4953.5 4535.6 4106.7 3668.0 3229.0 2790.1 2372.8 1965.1 1589.4 1260.5 
986.4 775.4 617.0 500.8 416.1 367.8 320.1 272.4 245.1 223.0 
205.0 189.9 177.0 166.2 156.8 148.8 141.3 134.8 128.9 123.8 
118.8 114.2 109.5 105.0 100.7 96.2 91.8 87.5 83.3 79.2 
75.2 71.3 67.5 63.8 60.4 57.1 53.7 50.4 47.1 43.6 
39.8 36.4 33.1 29.8 26.7 23.7 20.8 18.1 15.5 13.0 
10.7 8.6 6.6 4.9 3.9 2.9 1.9 0.7 0.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8332.7 8336.1 8306.9 8254.6 8176.1 8083.0 7976.1 7858.1 7732.8 
7601.1 7460.8 7313.6 7140.7 6951.0 6733.0 6487.1 6200.5 5872.7 5516.1 
5116.2 4697.8 4261.0 3805.9 3350.7 2895.4 2461.5 2052.3 1673.8 1341.3 
1054.7 832.6 660.4 532.9 438.5 385.9 333.8 281.6 252.3 229.4 
210.8 195.9 183.4 173.0 164.2 156.6 149.8 143.7 138.3 133.3 
128.5 123.6 118.5 113.3 107.8 102.3 96.5 91.0 85.8 80.8 
75.8 71.0 66.4 62.5 59.1 56.1 53.1 50.2 47.4 44.4 
41.2 37.9 34.5 31.1 27.7 24.4 21.2 18.3 15.5 12.8 
10.3 8.2 6.1 4.3 3.4 2.4 1.4 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8322.8 8312.1 8265.8 8186.8 8089.0 7973.5 7854.7 7739.2 7620.0 
7506.7 7389.1 7261.2 7105.0 6918.4 6703.4 6455.4 6181.6 5883.0 5560.3 
5197.7 4822.2 4409.0 3980.8 3519.1 3057.2 2595.4 2157.1 1748.4 1391.9 
1089.3 854.4 676.8 544.3 449.4 397.2 345.8 294.4 266.1 245.0 
227.8 214.6 203.3 193.9 185.3 177.5 170.1 163.4 157.0 150.8 
144.5 138.0 130.7 123.2 115.5 108.1 100.6 93.9 87.7 82.1 
77.3 72.7 68.2 64.2 60.9 58.0 55.7 53.2 49.6 45.6 
42.0 41.7 41.5 41.3 37.6 30.7 25.3 21.3 18.0 15.0 
12.2 9.4 7.0 4.9 3.5 2.1 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8310.4 8284.2 8219.8 8122.0 8010.9 7882.6 7760.3 7644.4 7533.7 
7421.7 7300.3 7154.4 6975.9 6765.2 6533.0 6282.9 6014.3 5737.1 5456.9 
5156.1 4824.8 4449.3 4032.3 3570.1 3107.7 2645.2 2185.4 1745.1 1370.2 
1065.3 830.3 657.3 530.2 437.9 385.9 334.6 283.2 254.4 231.4 
212.7 197.7 185.0 174.3 164.9 156.7 149.2 142.6 136.8 131.4 
126.2 121.1 115.8 110.8 105.6 100.4 95.2 89.9 84.6 79.2 
74.3 69.6 65.2 61.5 58.3 55.3 52.5 49.6 46.6 43.6 
40.4 37.1 33.9 30.6 27.4 24.3 21.0 18.1 15.2 12.4 
9.8 7.5 5.5 4.5 3.5 2.5 0.7 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8293.2 8296.2 8256.7 8177.8 8071.8 7949.5 7819.5 7694.6 7577.0 7458.6 
7343.2 7208.0 7036.4 6839.0 6611.6 6365.3 6101.4 5830.6 5565.0 5277.9 
4972.0 4629.6 4239.8 3803.3 3366.1 2928.9 2486.5 2039.2 1628.1 1290.8 
1011.3 797.4 633.4 517.0 429.0 378.4 328.5 278.6 249.8 227.0 
208.4 193.3 180.2 169.2 159.5 150.9 143.2 136.5 130.3 124.2 
118.5 113.3 108.4 103.9 99.4 95.1 90.8 86.6 82.3 78.3 
74.1 70.3 66.5 62.8 59.2 55.7 52.2 48.8 45.4 41.7 
38.3 34.8 31.3 28.3 25.5 22.6 20.0 17.3 14.6 12.1 
9.6 7.5 5.5 4.4 3.3 2.2 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
